IESNA:LM-63-2002
[TEST]P953853
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43154
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5063.3 6339.7 7493.6 8386.9 9115.3 9527.4 9721.2 9790.2 10140 10888.4
12124.8 13686.3 15223.3 16450.7 17524.4 18504.6 19123.8 19282 18901.1 17936.5
15989.6 12623.7 10420.7 8727.7 6912.2 4862.8 3196.6 2241 1748.7 1510.3
1370 1151.7 975.7 338.6 164.8 26.7 0
5063.3 6384.3 7549.3 8458.1 9126.4 9578.6 9810.3 9874.9 10164.5 10839.4
11982.2 13512.5 15020.6 16290.3 17375.2 18355.3 19090.4 19355.5 19112.7 18295.2
16669 13559.3 10841.7 9104.1 7310.9 5301.7 3486.2 2352.3 1804.3 1563.8
1383.3 1169.5 984.6 418.8 176 33.4 0
5063.3 6328.6 7471.3 8389.1 9104.1 9623.2 9910.5 10033.1 10260.3 10866.2
11839.6 13198.5 14646.4 15922.8 16954.2 17778.4 18551.3 18927.8 18832 18179.3
16871.7 14735.5 11746.1 9661 7881.2 5934.3 3962.9 2633 1946.9 1617.2
1427.9 1243 1064.8 813.1 414.3 49 0
5063.3 6328.6 7437.9 8353.5 9117.5 9703.4 10095.4 10300.4 10514.2 10982
11706 12759.6 14011.5 15212.2 16179 16972 17638 18177.1 18321.9 18108.1
17321.7 15862.6 13813.3 11387.4 9104.1 7074.8 4947.5 3167.6 2160.8 1644
1419 1231.9 1051.4 837.6 588.1 229.4 0
5063.3 6141.5 7217.4 8157.4 8963.8 9676.6 10244.7 10621.1 10861.7 11231.5
11832.9 12605.9 13606.1 14624.1 15539.6 16328.2 16969.8 17540 17945.4 18054.6
17838.5 17174.7 15887.1 13940.2 11665.9 9342.5 6961.2 4588.8 2882.5 1933.5
1474.7 1309.8 1138.3 868.8 585.9 182.7 0
5063.3 6043.4 7014.7 7930.2 8776.7 9560.8 10273.6 10837.2 11220.4 11579
12029 12675 13423.4 14312.2 15207.7 16098.8 16856.1 17448.7 17896.4 18266.2
18553.6 18457.8 18054.6 17139.1 15557.5 13508.1 10872.9 8337.9 5606.8 3461.7
2245.4 1534.8 1111.6 672.7 338.6 89.1 0
5063.3 5856.3 6700.6 7562.7 8400.2 9222.2 10015.2 10721.4 11307.2 11777.3
12254 12775.2 13347.7 14060.5 14878.1 15804.7 16758.1 17678.1 18493.4 19210.7
19863.4 20580.7 20903.7 21104.2 21059.6 20150.8 18415.5 15651 11993.3 8124
4689.1 2434.8 1243 717.3 349.7 120.3 0
5063.3 5713.8 6390.9 7130.5 7896.8 8620.8 9398.2 10153.3 10879.5 11521.1
12162.6 12757.4 13296.5 13877.9 14488.2 15143.1 15902.7 16762.6 17702.6 18700.6
19789.9 21353.6 22616.7 23387.4 24265.1 24900 24982.4 24129.2 21910.5 18319.7
13347.7 8614.1 4390.6 1791 639.3 124.7 0
5063.3 5457.6 5934.3 6486.7 7092.6 7734.2 8386.9 9032.9 9672.2 10329.3
11017.6 11654.7 12347.5 13071.5 13824.4 14579.6 15417.1 16357.2 17397.5 18575.8
19952.5 22039.7 24111.4 25530.4 27341.4 29473.2 31754.3 33275.7 32950.5 29887.5
23581.2 15287.9 6484.5 1980.3 623.7 129.2 0
5063.3 5413 5887.5 6395.4 6967.9 7573.8 8193.1 8810.1 9420.5 10039.7
10650.1 11282.7 11951 12675 13423.4 14200.9 15065.2 16020.8 17090 18308.5
19683 21892.7 23980 25517 27452.8 29776.2 32266.6 33852.6 33551.9 30295.2
23440.9 14334.5 5493.2 1517 490.1 111.4 0
5063.3 5243.7 5488.8 5818.5 6217.2 6651.6 7090.4 7551.5 8028.2 8509.4
8995 9496.2 10001.9 10536.5 11111.2 11719.3 12387.6 13145 14058.3 15100.8
16370.5 18388.7 19919.1 21429.4 23271.6 25488 27568.6 28470.8 27528.5 23935.4
17669.2 9834.8 2835.7 594.8 198.3 44.6 0
5063.3 5119 5257.1 5455.4 5729.4 6025.6 6348.6 6680.5 7016.9 7375.5
7725.3 8061.6 8409.1 8754.4 9119.7 9505.1 9910.5 10402.8 10973.1 11712.7
12781.9 14109.5 15013.9 16025.3 17234.8 18553.6 19453.5 19139.4 17566.7 14617.4
10556.5 5401.9 1762 525.7 180.4 42.3 0
5063.3 5007.6 5027.7 5119 5268.2 5421.9 5624.7 5825.1 6023.4 6230.6
6411 6573.6 6709.5 6834.2 6921.1 6976.8 7032.5 7070.4 7132.7 7277.5
7625 7830 7867.8 7943.6 8061.6 8168.6 7876.7 6952.3 5633.6 4174.5
2837.9 1608.3 806.4 340.8 164.8 57.9 0
5063.3 4773.7 4602.2 4513.1 4504.2 4539.8 4600 4666.8 4713.6 4742.5
4740.3 4684.6 4597.7 4475.2 4312.6 4114.4 3876 3628.7 3401.5 3189.9
2971.6 2777.8 2615.2 2481.5 2365.7 2247.6 2100.6 1902.4 1628.4 1260.8
917.8 675 467.8 300.7 171.5 49 0
5063.3 4557.6 4243.6 4105.4 4072 4101 4163.4 4230.2 4263.6 4254.7
4207.9 4125.5 4005.2 3856 3682.2 3504 3319.1 3134.2 2951.6 2751.1
2548.4 2365.7 2232 2151.8 2120.7 2125.1 2120.7 2058.3 1904.6 1648.4
1254.1 864.3 605.9 398.7 198.3 44.6 0
5063.3 4388.3 4009.7 3860.4 3867.1 3951.7 4045.3 4105.4 4109.9 4069.8
3991.8 3880.5 3749 3597.6 3437.2 3279 3111.9 2936 2755.5 2588.5
2461.5 2352.3 2278.8 2232 2191.9 2145.2 2071.7 1995.9 1902.4 1753.1
1525.9 1198.4 786.3 434.4 207.2 44.6 0
5063.3 4225.7 3835.9 3735.7 3798 3913.9 4005.2 4049.8 4031.9 3962.9
3856 3729 3582 3437.2 3283.5 3134.2 3031.7 2909.2 2755.5 2633
2550.6 2441.4 2269.9 2134 2044.9 1958 1868.9 1779.8 1699.6 1626.1
1539.3 1398.9 1145 877.7 514.6 124.7 0
5063.3 4134.4 3744.6 3688.9 3795.8 3907.2 3998.5 4025.2 3982.9 3873.8
3742.3 3593.1 3432.7 3290.1 3167.6 3098.6 3016.2 2931.5 2849.1 2666.4
2503.8 2374.6 2245.4 2125.1 2000.4 1891.2 1784.3 1686.3 1583.8 1465.8
1349.9 1245.2 1091.5 942.3 659.4 256.2 0
5063.3 4056.4 3686.7 3680 3798 3905 3985.2 3994.1 3929.5 3811.4
3662.2 3497.3 3350.3 3214.4 3123.1 3045.1 2944.9 2809 2688.7 2543.9
2432.5 2307.8 2185.3 2073.9 1980.3 1884.5 1782.1 1677.4 1554.9 1419
1269.7 1138.3 969 732.9 485.6 202.7 0
5063.3 4011.9 3657.7 3677.7 3806.9 3911.6 3982.9 3969.6 3887.1 3746.8
3573 3410.4 3272.3 3167.6 3118.6 3000.6 2817.9 2606.3 2521.6 2450.3
2323.4 2225.4 2140.7 2016 1922.4 1848.9 1753.1 1639.5 1503.6 1354.4
1191.8 1120.5 964.5 630.4 458.9 280.7 0
5063.3 4003 3639.9 3680 3809.2 3916.1 3980.7 3962.9 3862.6 3704.5
3528.5 3368.1 3232.2 3167.6 3091.9 2942.6 2675.3 2499.4 2454.8 2367.9
2256.5 2136.3 2022.6 1935.8 1882.3 1835.5 1748.7 1641.7 1512.5 1363.3
1205.1 1245.2 993.5 663.8 505.7 187.1 0
5063.3 4003 3637.6 3686.7 3811.4 3918.3 3978.5 3969.6 3871.5 3706.7
3528.5 3365.9 3230 3169.9 3085.2 2933.7 2655.3 2501.6 2465.9 2365.7
2249.9 2118.4 2024.9 1909 1893.4 1835.5 1746.4 1641.7 1521.4 1361.1
1209.6 1227.4 853.2 686.1 499 180.4 0
